Matching Products
Matching Products NEW
Combinables
3
Accessories
1
Osanumero: 97 00 000 2110
Han S 450+_CC_HBM_B1_RN_C3_RC2_Black
Han S 450+_CC_HBM_B1_RN_C3_RC2_Black

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Bulkhead mounted housing
incl. male contact with busbar termination, Rivet nut with M8 thread
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Notes
Compare
Osanumero: 97 00 000 2110
Han S 450+_CC_HBM_B1_RN_C3_RC2_Black
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Accessories
1
tuotteen yksityiskohdat
Identification
  • Category Hoods / Housings
  • Series Han® S
  • Identification Han® S 450 Plus
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    incl. male contact with busbar termination
    Rivet nut with M8 thread
Version
  • Termination method Busbar contact
  • Number of contacts 1
  • Coding
    C3 (front)
    RC2 (rear)
  • Locking type Single locking lever
  • Field of application Energy Storage Systems
Technical characteristics
  • Rated voltage 2,000 V
  • Rated impulse voltage 15 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >109 Ω @ 2500 V DC
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque
    1.4 ... ‌1.6 Nm Fixing screws for receptacles
    5 ... ‌5.5 Nm Contacts
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≤ 500
  • Degree of protection acc. to IEC 60529
    IP67 / IP69K mated condition
    IP67 unmated condition & cover closed
Material properties
  • Material (contacts) Copper
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61373 Category 1 Class B
    EN 45545-2 Hazard Level HL1-HL3
    UL 4128
    UL 1977
    TÜV 2PfG 2740
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 185 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713141106559
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

Instructions
Assembly instructions

Näytä tiedot

Download Settings

Näytä tiedot

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare