myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
33 28 CAB 0025
Osanumero: 33 28 CAB 0025
HARTING M8T1 Hybrid Industrial datacable
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Hybrid cable (copper / copper)
1x 2x AWG 22/7, 2x AWG 18/19
PUR (polyurethane)
600 MHz Bandwidth
Notes
Compare
Osanumero: 33 28 CAB 0025
HARTING M8T1 Hybrid Industrial datacable
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Hybrid cable (copper / copper)
Version
Number of cores
4
Core structure
1x 2x AWG 22/7
2x AWG 18/19
Shielding
Shielded
Technical characteristics
Wire outer diameter
0.245 mm (Data)
0.24 mm (Power)
Insulation diameter
1.65 ... 1.75 mm (Data)
1.7 ... 1.8 mm (Power)
Rated voltage
60 V DC
Rated current (data)
4 A
Rated current (power)
8 A
Transmission characteristics
600 MHz Bandwidth
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Limiting temperature
-40 ... +85 °C
Cable diameter
7.1 mm ± 0.3 mm
Minimum bending radius
5x Cable diameter
Drag chain compatible
No
Type of shielding
Braid: Tinned copper cores
Foil: Al on polyester (Data)
Unshielded (Power)
Test voltage U
r.m.s.
1.5 kV AC @ 50 Hz, 1 min.
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Material (insulation)
Polyethylen (PE)
Colour (insulation)
White-blue (Data)
red-black (Power)
Specifications and approvals
Specifications
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 Flame retardancy
UL 2556 Sec. 9.3 (FT1)
UL 2556 Sec. 9.4 (VW-1)
UL 758 Oil resistance
Commercial data
Packaging size
1
eCl@ss
27060501 Hybrid cable
UNSPSC 24.0
26121639
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare