Matching Products
Matching Products NUEVO
饰品
1
Número de parte: 09 02 000 9927
DIN-Signal fixing bracket Cg right
DIN-Signal fixing bracket Cg right

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Abrazaderas de fijación C
para conectores macho en ángulo, Una placa de circuitos impresos sin posibilidad de fijación en racks de 19ʺ, Derecha
Termoplástico
RAL 7032 (gris guijarro)
Notes
Compare
Free Sample
Número de parte: 09 02 000 9927
DIN-Signal fixing bracket Cg right
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
饰品
1
Detalles del producto
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets C
  • Description of the accessory
    for angled male connectors
    On pcb without fixing possibility in 19ʺ racks
    Right
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 200
  • Net weight 0.84 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140003149
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare