Productos combinables
Productos combinables NUEVO
Combinables
4
N.º de referencia: 09 69 287 0063
D SUB MIXED MA PNEUMATIC CONTACT_4 mm
D SUB MIXED MA PNEUMATIC  CONTACT_4 mm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto neumático
Macho
Plata alemana
Notas
Comparar
N.º de referencia: 09 69 287 0063
D SUB MIXED MA PNEUMATIC CONTACT_4 mm
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
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Pneumatic contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -10 ... +60 °C
  • Tube inner diameter 4 mm
Material properties
  • Material (contacts) German silver
  • Material (seal) Viton
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 20
  • Net weight 2.65 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140099616
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar