myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / pedir catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar dados de produto Zuken E3series
Canal do YouTube HARTING
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remover da lista de desejos
Matching Products
Matching Products
NOVO
Sem dados disponíveis
eShop
...
Různé
Kabelové konektory a osazené kabely
09 48 CAB 0087
Part Number: 09 48 CAB 0087
4x2xAWG 26/7 S/FTP Cat.7 FRNC, yellow
Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.
Properties Overview
Cabo de cobre (redondo)
4x 2x AWG 26/7
FRNC (LSZH)
Cat. 7 Classe F até 600 MHz
Notes
Compare
Part Number: 09 48 CAB 0087
4x2xAWG 26/7 S/FTP Cat.7 FRNC, yellow
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remover da lista de desejos
Distributors
E-Mail Inquiry
Matching Products
NOVO
Sem dados disponíveis
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Detalhes do produto
Identifikace
Kategorie
Systémová kabeláž
Prvek
Kabelová metráž
Specifikace
Neosazeno
Typ kabelu
Měděný kabel (kruhový)
Verze
Počet žil
8
Uspořádání vodičů
4x 2x AWG 26/7
Technické vlastnosti
Přenosová charakteristika
Kat. 7 Třída F do 600 MHz
Přenosová rychlost
10 Mbit/s
100 Mbit/s
1 Gbit/s
2,5 Gbit/s
5 Gbit/s
10 Gbit/s
Mezní teplota
-20 ... +60 °C Bez pohybu
0 ... +50 °C v pohybu
Průměr kabelu
6,2 mm
Vlastnosti materiálu
Materiál (kabel)
FRNC (LSZH)
Barva (kabel)
Žlutá
Obchodní údaje
Velikost balení
1
GTIN
5713140881006
eCl@ss
27.061.801,00
ETIM
EC003249
UNSPSC 24.0
26121609
Downloads
Pacote de conectores
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Fechar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare