myHARTING Login
Configuratoarelor
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descarcă cataloage
Download date de produs Eplan
Download date de produs E3 series
Canalul HARTING pe Youtube
Product Data Manager (only eng.)
Repairservice
Adăugați la lista de dorințe
Ştergeţi din wishlist
Produse care se potrivesc
Produse care se potrivesc
NEW
nu sunt date disponibile
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0094
Număr articol: 21 34 CAB 0094
3x1,5mm² PUR black
Imaginile sunt numai cu scop ilustrativ. Vă rugăm să vă referiţi la descrierea produsului.
Prezentare generală a proprietăților
Cabluri groase
Nu este asamblat
Cablu de cupru (rotund)
Fără halogeni, Ignifug, Rezistent la ulei
Note
Comparați
Număr articol: 21 34 CAB 0094
3x1,5mm² PUR black
Note
Comparați
All functionalities, price and availability after
sign in
.
Adăugați la lista de dorințe
Ştergeţi din wishlist
Distribuitori
Întrebări prin e-mail
Produse care se potrivesc
NEW
nu sunt date disponibile
Overview
Detalii produs
Descărcări
Knowledge
Distribuitori
Detalii produs
Descărcări
Knowledge
Distribuitori
Detalii produs
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Flame retardant
Oil resistant
Printing on cable
Li9Y11Y 3x1,50mm²
Version
Number of cores
3
Core structure
3x 1.5 mm
2
Shielding
Unshielded
Technical characteristics
Rated voltage
≤ 600 V
Limiting temperature
-30 ... +80 °C unmoved
-15 ... +80 °C moved
Cable diameter
6.8 ... 7.2 mm
Minimum bending radius
5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Drag chain compatible
Yes
Bending cycles
≥ 4.000.000 @ 10x Cable diameter & traversing distance ≤ 10 m & speed ≤ 3 m/s & acceleration ≤ 10 m/s²
Test voltage U
r.m.s.
6 kV
Insulation resistance @ 20 °C
≥ 1,000 MΩ x km
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Specifications and approvals
Specifications
EN 50267-2-1
IEC 60332-2-2
EN 60811-2-1
Commercial data
Packaging size
1
Net weight
80 g/m
GTIN
5713140813533
eCl@ss
27060327 Assembled power cable
ETIM
EC002587
UNSPSC 24.0
43211600
Descărcări
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Închide
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparați