Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Part number: 14 31 121 5402 000
har-flexicon 3,81 FSH-12 GN
har-flexicon 3,81 FSH-12 GN

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Horizontal
Screw termination
Rated current: ‌10 A
Contacts: 12
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Green
Notes
Compare
Part number: 14 31 121 5402 000
har-flexicon 3,81 FSH-12 GN
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Steckpartner
2
Zubehör
1
Product Details
Identification
  • Category Konnektörler
  • Series har-flexicon®
  • Element Konnektör
  • Specification Yatay
Version
  • Termination method Vidalı sonlandırma
  • Connection type PCB'den kabloya
  • Number of contacts 12
  • Coding Lütfen kodlama pimlerini ayrıca sipariş edin.
Technical characteristics
  • Conductor cross-section (mm²)
    0,05 ... 1,5 mm² Tek damarlı
    0,05 ... 1 mm² Çok damarlı
    0,5 ... 1 mm² Çok damarlı, yüksüklü, plastik kılıfsız
    0,1 ... 1 mm² Çok damarlı, yüksüklü, plastik kılıflı
  • Conductor cross-section (AWG) AWG 30 ... AWG 14
  • Contact rows 1
  • Contact spacing (termination side) 3,81 mm
  • Rated current ‌ 10 A
  • Rated voltage 150 V
  • Rated impulse voltage 2,5 kV
  • Pollution degree 3
  • Stripping length 5 ... 6 mm
  • Tightening torque 0,2 ... ‌0,25 Nm
  • Limiting temperature -40 ... +110 °C
  • Size M2
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Poliamid (PA)
    Poliftalamid (PPA)
  • Colour (insert) Yeşil
  • Material (contacts) Bakır alaşımı
  • Surface (contacts) Sn Eşleşme tarafı
  • Material flammability class acc. to UL 94 V-0
  • RoHS muafiyete uygun
  • RoHS exemptions 6(c): Ağırlıkça %4'e kadar kurşun içeren bakır alaşımı
  • ELV status konform mit Ausnahme
  • China RoHS 50
  • REACH Annex XVII substances nicht enthalten
  • REACH ANNEX XIV substances İçermez
  • REACH SVHC substances ja
  • REACH SVHC substances Kurşun
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Evet
  • California Proposition 65 substances
    Kurşun
    Nikel
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
  • Packaging size 1
  • Net weight 9 g
  • Country of origin Italy
  • European customs tariff number 85366990
  • GTIN 5713140208964
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415