myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
3
no data available
eShop
...
Miscellaneous
Customised solutions
09 51 131 0001
Osa number: 09 51 131 0001
Mini PushPull Power
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connectors
Connector sets
Screw termination
Rated current: 10 A
Contacts: 2
Copper alloy
Sn Mating side
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
Osa number: 09 51 131 0001
Mini PushPull Power
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
3
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
HARTING Mini PushPull
Identification
Power
Element
Connector sets
Features
Intuitive locking mechanism
Version
Termination method
Screw termination
Shielding
Unshielded
Number of contacts
2
Locking type
PushPull
Pack contents
incl. plastic housing and female insert
Technical characteristics
Conductor cross-section
0.05 ... 1.5 mm² Solid
0.05 ... 1 mm² Stranded
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section [AWG]
AWG 30 ... AWG 14
Rated current
10 A
Rated voltage
150 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Limiting temperature
-40 ... +70 °C
Degree of protection acc. to IEC 60529
IP65
IP67
Cable diameter
4.5 ... 7.5 mm
Material properties
Material (insert)
Thermoplastic
Material (contacts)
Copper alloy
Surface (contacts)
Sn Mating side
Material (hood/housing)
Thermoplastic
Colour (hood/housing)
Black
Material (O-ring)
NBR
Material (cable seal)
HNBR / NBR
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Approvals
DNV GL
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140879850
eCl@ss
27440114 Rectangular connector (for field assembly)
UNSPSC 24.0
39121408
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Türgi)
PDF (Saksa)
PDF (Taani)
PDF (Poola)
PDF (Prantsuse)
PDF (Hiina (trad.))
PDF (Rootsi)
PDF (Vene)
PDF (Hollandi)
PDF (Spanish_MX)
PDF (Tšehhi)
PDF (Korea)
PDF (Rumeenia)
PDF (Inglise)
PDF (Hispaania)
PDF (Portuguese_PT)
PDF (Itaalia)
PDF (Ungari)
PDF (Jaapani)
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Instructions
Assembly instructions
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
Specific information on the assembly and handling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare