配套产品
配套产品
型号: 97 00 000 2910
M12 K-cod 4+PE st/an f/m PUR 1.0m
M12 K-cod 4+PE st/an f/m PUR 1.0m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 1 m
注释
比较
型号: 97 00 000 2910
M12 K-cod 4+PE st/an f/m PUR 1.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Connector 1
    Connector 2
Identification
  • Category Câbles assemblés
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pré-équipé des deux côtés
  • Connector 1
    M12 Codage K
    Femelle Droit
    Surmoulé
  • Connector 2
    M12 Codage K
    Mâle coudé
    Surmoulé
  • Type of cable Câble cuivre (rond)
Version
  • Cable length 1 m
  • Number of cores 5
  • Core structure 5G 1,5 mm²
  • Termination method Raccordement à Sertir
  • Shielding Non blindé
  • Number of contacts 4
  • PE contact Oui
  • Coding Codage K
  • Locking type Verrouillage à vis
Technical characteristics
  • Conductor cross-section (mm²) 1.5 mm²
  • Conductor cross-section (AWG) AWG 16
  • Rated current ‌ 12 A
  • Rated voltage ‌ 630 V AC/DC
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Overvoltage category III
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -25 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 condition de couplage
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    IEC 61076-2-111
    UL 1581
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 157 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较