Matching Products
Matching Products NEW
Part number: 09 45 600 0102 2600
Helu Signal PUR cable 10x0,14mm², grey
Helu Signal PUR cable 10x0,14mm², grey

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Oil and UV resistant, Resistance to ozone, Vibration resistance
10x 0.14 mm²
PUR (polyurethane)
Notes
Compare
Part number: 09 45 600 0102 2600
Helu Signal PUR cable 10x0,14mm², grey
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Oil and UV resistant
    Resistance to ozone
    Vibration resistance
Version
  • Number of cores 10
  • Core structure 10x 0.14 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 350 V
  • Limiting temperature
    -40 ... +80 °C unmoved
    -5 ... +80 °C moved
  • Cable diameter 6.5 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
  • Test voltage Ur.m.s. 0.8 kV
  • Insulation resistance @ 20 °C ≥ 20 MΩ x km
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7032 (pebble grey)
Specifications and approvals
  • Specifications
    EN 50525-1
    IEC 60228
    EN 50363-3
    EN 50363-10-2
Commercial data
  • Packaging size 1,000
  • Net weight ‌ 54 g/m
  • Country of origin Germany
  • European customs tariff number 85444995
  • eCl@ss 27061801 Data and communication cable (copper)
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare