Matching Products
Matching Products NEW
Combinables
1
Tools
1
Hoods/Housings
83
System Cables
3
Frames
17
Osanumero: 97 00 000 0146
Han-Mod_M_USB-C_F_C.1_Coupler
Han-Mod_M_USB-C_F_C.1_Coupler

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Han® Domino USB-C Cube
Domino module
Gender changer, for patch cable, Small tab
Female
Contacts: 24
Rated current: ‌5 A
Polycarbonate (PC), Polyamide (PA)
Notes
Compare
Load in configurator
Osanumero: 97 00 000 0146
Han-Mod_M_USB-C_F_C.1_Coupler
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Hoods/Housings
83
System Cables
3
Frames
17
tuotteen yksityiskohdat
Identification
  • Category Modules
  • Series Han-Modular®
  • Specification USB Type C
  • Type of module Han® Domino USB-C Cube
  • Size of the module Domino module
  • Description of the module
    Gender changer
    for patch cable
    Small tab
  • Features supports USB Power Delivery (USB-PD)
Version
  • Gender Female
  • Connection type Type C jack - type C jack
  • Number of contacts 24
Technical characteristics
  • Rated current ‌ 5 A
  • Rated voltage 20 V
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 1B acc. to IEC 61373
  • Shock resistance Category 1B acc. to IEC 61373
Material properties
  • Material (insert)
    Polycarbonate (PC)
    Polyamide (PA)
  • Material flammability class acc. to UL 94 V-0
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
  • Net weight 4.7 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440218 Module for industrial connectors (data)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare