PULS FIEPOS systemcabel
Subcategories
Filters
  • Field of application
    Select a value Reset filter
    • DC power output
      2
    • Power cables
      3
  • Core structure
    Select a value Reset filter
    • 2x 1.5 mm²
      8
    • 2x 2.5 mm²
      8
    • 2x 4 mm²
      8
    • 3G 1.5 mm²
      4
    • 3G 2.5 mm²
      4
    • 3G 4 mm²
      4
    • 3x 1.5 mm2
      8
    • 3x 2.5 mm²
      4
    • 4G 1.5 mm²
      8
    • 4G 2.5 mm²
      8
    • 4G 4 mm²
      4
    • 4x 1.5 mm²
      8
    • 4x 2.5 mm²
      4
    • 5x 1.5 mm²
      8
  • Wire outer diameter
    Select a value Reset filter
    • ≤ 1.6 mm
      2
    • ≤ 2.6 mm
      2
    • ≤ 2.8 mm
      1
  • Isolation group
    Select a value Reset filter
    • I (600 ≤ CTI)
      11
  • Cable diameter
    Select a value Reset filter
    • 2.9 ... 5.1 mm
      2
    • 4 ... 8 mm
      2
    • 5.8 ... 13.5 mm
      1
    • 6.8 ... 12.5 mm
      1
    • 6 ... 8 mm
      5
  • Connector 1
    Select a value Reset filter
    • 7/8"
      16
    • Female Straight
      28
    • Han-Compact® Hood
      24
    • Han® Q 2/0 Male
      12
    • Han® Q 4/0 Male
      12
    • Han® Q 4/2 Female
      24
    • Han® Q 5/0 Female
      8
    • M12 S-coding
      16
    • Male Straight
      4
    • Top entry
      24
111 products (of 111)
1/4
Compare
0
Sort by
Filters
0