Matching Products
Matching Products NEW
Part number: 09 00 000 5075
BLINDSTOPFEN M.O-RING PG 36
BLINDSTOPFEN M.O-RING PG 36

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dummy plugs
With O-ring
Pg 36
Wrench size: 50
Metal
Notes
Compare
Part number: 09 00 000 5075
BLINDSTOPFEN M.O-RING PG 36
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Dummy plugs
  • Description of the accessory With O-ring
Technical characteristics
  • Wrench size 50
  • Size Pg 36
Material properties
  • Material (accessories) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    2-(2'-Hydroxy-3'-tert-butyl-5'-methylphenyl)-5-chlorobenzotriazole (UV-326)
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 104.5 g
  • Country of origin Germany
  • European customs tariff number 74122000
  • GTIN 5713140001602
  • eCl@ss 27140805 Blind plug (explosion-proof, electrical)
  • ETIM EC000032
  • UNSPSC 24.0 39121431
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare