配套产品
配套产品
型号: 21 34 CAB 0097
5x1,5mm² PVC grey
5x1,5mm² PVC grey

图片仅供参考,请查阅产品说明。

属性概述
线缆
不组装
铜质电缆 (圆型)
阻燃
注释
比较
型号: 21 34 CAB 0097
5x1,5mm² PVC grey
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Flame retardant
  • Printing on cable LiYY 5x1,5mm²
Version
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 250 V
  • Limiting temperature -25 ... +80 °C
  • Cable diameter 8.3 ... 8.7 mm
  • Test voltage Ur.m.s. 2.5 kV
  • Conductor resistance @ 20 °C ≤13 Ω/km
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 60332-2-2
Commercial data
  • Packaging size 1
  • Net weight ‌ 132 g/m
  • GTIN 5713140813502
  • eCl@ss 27060327 Assembled power cable
  • ETIM EC002587
  • UNSPSC 24.0 43211600
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较