Productos combinables
Productos combinables NUEVO
Tools
1
N.º de referencia: 15 69 001 2320 405
har-flex Power F Crimp AWG20 PL1 500pcs
har-flex Power F Crimp AWG20 PL1 500pcs

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto de engaste
Corriente nominal: ‌11 A
Contacto hembra
Aleación de cobre
Metal noble sobre Ni Lado de acoplamiento, Ni Lado de terminación
Sección de conductor: 0.34 mm²
AWG 22 ... AWG 20
Notas
Comparar
N.º de referencia: 15 69 001 2320 405
har-flex Power F Crimp AWG20 PL1 500pcs
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
  • Category Contacts
  • Series har-flex®
  • Identification Power
  • Type of contact Crimp contact
Version
  • Gender Female contact
  • Manufacturing process Stamped contacts
Technical characteristics
  • Conductor cross-section (mm²) 0.34 mm²
  • Conductor cross-section (AWG) AWG 22 ... AWG 20
  • Rated current ‌ 11 A
  • Rated current The current-carrying capacity depends significantly on the printed circuit board used, the conductor cross-section used and the specific installation situation.
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.9 ... 3 mm
  • Performance level 1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10,000
  • Net weight 0.513 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140467859
  • eCl@ss 27440204 Contact for industrial connectors
  • UNSPSC 24.0 39121522