Productos combinables
Productos combinables NUEVO
Combinables
3
N.º de referencia: 33 15 243 0200 002
har-flex, 6p, with sr, PVC, L=200mm
har-flex, 6p, with sr, PVC, L=200mm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (plano)
Longitud de cable: 0.2 m
Notas
Comparar
N.º de referencia: 33 15 243 0200 002
har-flex, 6p, with sr, PVC, L=200mm
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
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
    With strain relief
  • Connector 2
    har-flex®
    Female connector
    With strain relief
    Different connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.2 m
  • Number of cores 6
  • Core structure 6x AWG 30
Technical characteristics
  • Contact spacing (mating side) 1.27 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
Commercial data
  • Packaging size 1
  • Net weight 2.7 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140244757
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600