Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 15 243 0200 383
har-flex, 32p, with sr, PVC, L=200mm
har-flex, 32p, with sr, PVC, L=200mm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (plano)
Longitud de cable: 0.2 m
Notas
Comparar
N.º de referencia: 33 15 243 0200 383
har-flex, 32p, with sr, PVC, L=200mm
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
    Złącze 1
    Złącze 2
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
    With strain relief
  • Connector 2
    har-flex®
    Female connector
    With strain relief
    Similar connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.2 m
  • Number of cores 32
  • Core structure 32x AWG 30
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245358
  • eCl@ss 27060390 Ready-made data cable (unspecified)