Productos combinables
Productos combinables NUEVO
Werkzeuge
1
N.º de referencia: 17 70 000 6001
har-bus HM AB-Shroud
har-bus HM AB-Shroud

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Envoltura de contacto
Tipo AB, 19 posiciones
Termoplásticos
Notas
Comparar
N.º de referencia: 17 70 000 6001
har-bus HM AB-Shroud
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Werkzeuge
1
Detalles del producto
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Pin shroud
  • Description of the accessory
    Type AB
    19 positions
Technical characteristics
  • PCB thickness ‌1.6 mm ±0.4 ‌
Material properties
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 1,000
  • Net weight 3.5 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122505
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar