myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CON 29P6
N.º de referencia: 21 34 CON 29P6
Size 15 6pole female straight overmolded
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Conector de cable
Sobremoldeado
Hembra
Terminación de engaste
Poliamida (PA)
Verde
Contactos: 6
Sección de conductor: 2.5 mm²
Grado de protección: IP65 / IP67
Notas
Comparar
N.º de referencia: 21 34 CON 29P6
Size 15 6pole female straight overmolded
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
Connectors
Series
Circular connectors Size 15
Element
Cable connector
Specification
Overmoulded
Version
Termination method
Crimp termination
Gender
Female
Number of contacts
6
Technical characteristics
Conductor cross-section (mm²)
2.5 mm²
Conductor cross-section (AWG)
AWG 14
Pollution degree
3
Rated current (signal)
10 A
Rated voltage (signal)
63 V AC/DC
Rated impulse voltage (signal)
1.5 kV
Pollution degree (signal)
3
Rated current (power)
16 A
Rated voltage (power)
600 V AC
Rated impulse voltage (power)
6 kV
Pollution degree (power)
3
Limiting temperature
-30 ... +85 °C
Degree of protection acc. to IEC 60529
IP65 / IP67
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Colour (insert)
Green
Colour (hood/housing)
Black
Commercial data
Packaging size
1
Country of origin
China
GTIN
5713140813472
eCl@ss
27440115 Circular connector (set)
UNSPSC 24.0
39121413
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar