Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 28 160 2002 350
SPE M12 st - IP20 2xAWG22/7 PUR 35m
SPE M12 st - IP20 2xAWG22/7 PUR 35m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Retardante de llama, Resistente al aceite, Sin halógenos
Longitud de cable: 35 m
Notas
Comparar
N.º de referencia: 33 28 160 2002 350
SPE M12 st - IP20 2xAWG22/7 PUR 35m
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
  • Series HARTING T1 Industrial
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING M12 T1 Industrial Straight
    Overmoulded
  • Connector 2
    HARTING T1 Industrial
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Oil resistant
    Halogen-free
Version
  • Cable length 35 m
  • Number of cores 2
  • Core structure 1x 2x AWG 22/7
  • Number of contacts 2
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 60 V AC
  • Transmission characteristics 600 MHz Bandwidth
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Contact resistance ≤ 20 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature
    -40 ... +80 °C unmoved
    -25 ... +80 °C moved
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65 / IP67
    IP20
  • Test voltage Ur.m.s.
    1 kV (접점-접점)
    2.25 kV (접점-접지)
Material properties
  • Material (cable) PUR (폴리우레탄)
  • Colour (cable) 노란색
  • RoHS 준수(면제조항 포함)
  • RoHS exemptions 6(c): 최대 4% 중량비로 납이 혼합된 구리 합금
  • ELV status 준수(면제조항 포함)
  • China RoHS 50
  • REACH Annex XVII substances no
  • REACH ANNEX XIV substances no
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 9a47efec-4d17-429d-9858-94ae21df424d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
Specifications and approvals
  • Specifications
    IEC 63171-6
    IEEE 802.3bu (PoDL(데이터라인 전원장치)를 통한 원격 전력 공급)
    IEEE 802.3cg (10BASE-T1)
    IEEE 802.3bw (100BASE-T1)
    IEEE 802.3bp (1000BASE-T1)
    IEC 60332-1-2 난연성
    EN 60811-404 내유성
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060307 Bus cable