Productos combinables
Productos combinables NUEVO
Combinables
8
Accessories
4
N.º de referencia: 09 18 516 7902
SEK-18 SV MA STD STR45 RLG 16P PL3
SEK-18 SV MA STD STR45 RLG 16P PL3

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector macho
Terminación de soldadura por ondas
Corriente nominal: ‌1 A
Contactos: 16
Recto
Aleación de cobre
Metal noble sobre Ni Lado de acoplamiento, Sn sobre Ni Lado de terminación
Nivel de rendimiento: 3, conforme a IEC 60603-13
Resina termoplástica (PBT)
Gris
Notas
Comparar
Cargar en configurador
NUEVO
Curvas deriva intensidad
Muestra gratuita
N.º de referencia: 09 18 516 7902
SEK-18 SV MA STD STR45 RLG 16P PL3
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
8
Accessories
4
Detalles del producto
Identification
  • Category Connectors
  • Series SEK Standard
  • Element Male connector
  • Description of the contact Straight
Version
  • Termination method Wave soldering termination
  • Connection type PCB to cable
  • Number of contacts 16
  • Termination length 4.5 mm
  • Locking type With long levers
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 48 N
  • Withdrawal force ≤ 48 N
  • Performance level
    3
    符合 IEC 60603-13 标准
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) 热塑树脂(PBT)
  • Colour (insert) 灰色
  • Material (contacts) 铜合金
  • Surface (contacts)
    镍表面镀贵金属 界面端
    镍表面镀锡 接线端
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances
  • California Proposition 65 substances
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 100
  • Net weight 7.7 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140029262
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 08
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar