Productos combinables
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
167
N.º de referencia: 09 48 686 8004 065
RJI PROFINET cable PUR Cat.5 4p 6,5m
RJI PROFINET cable PUR Cat.5 4p 6,5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Recto
Longitud de cable: 6.5 m
Notas
Comparar
N.º de referencia: 09 48 686 8004 065
RJI PROFINET cable PUR Cat.5 4p 6,5m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
167
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
  • Description of the cable Straight
Version
  • Cable length 6.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • UL / CSA
    UL 1863 DUXR.E470046
    Raw cable UL rating 600 V
  • PROFINET Yes
Commercial data
  • Packaging size 2
  • Net weight 420.1 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140392434
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609