Productos combinables
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
167
N.º de referencia: 09 48 474 7757 007
RJI DB Cat6a Cable Assembly PVC 0,7m
RJI DB Cat6a Cable Assembly PVC 0,7m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Longitud de cable: 0.7 m
Notas
Comparar
N.º de referencia: 09 48 474 7757 007
RJI DB Cat6a Cable Assembly PVC 0,7m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
167
Detalles del producto
Part List
  • Part list details
    케이블 유형
    커넥터 1
    커넥터 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 0.7 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +80 °C unmoved
    -20 ... +80 °C moved
Material properties
  • Material (cable) PVC
  • Colour (cable) Yellow
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA
    UL 1863 DUXR.E470046
    Raw cable UL rating 30 V
Commercial data
  • Packaging size 1
  • Net weight 49.67 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140391253
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentación
Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar