Productos combinables
Productos combinables NUEVO
Device side / Panel feed through
167
N.º de referencia: 09 48 E1E 17A8 050
RJ45 Eco-I U/FTP Cat.6A LSZH 5.0m
RJ45 Eco-I U/FTP Cat.6A LSZH 5.0m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Cableado 1:1
Longitud de cable: 5 m
Notas
Comparar
N.º de referencia: 09 48 E1E 17A8 050
RJ45 Eco-I U/FTP Cat.6A LSZH 5.0m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Device side / Panel feed through
167
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 RJ45 ECO-I Straight
  • Connector 2 RJ45 ECO-I Straight
  • Type of cable Copper cable (round)
  • Description of the cable Wiring 1:1
Version
  • Cable length 5 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
  • Number of contacts 8
  • Locking type Locking hook
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    -20 ... +60 °C moved
  • Degree of protection acc. to IEC 60529 IP20 mated condition
  • Cable diameter 5.7 mm
Material properties
  • Material (cable) Halogen free polymer TM7 (LSZH)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications
    IEC 60603-7
    IEC 60332-1
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • eCl@ss 27060308 Patch cord copper (data cable)