Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 47 CON 02P4
RJ Ind. RJ45 Cat.5, 4pol. overm
RJ Ind. RJ45 Cat.5, 4pol. overm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores
Conector de cable
Contactos: 4
Notas
Comparar
N.º de referencia: 09 47 CON 02P4
RJ Ind. RJ45 Cat.5, 4pol. overm
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series
    HARTING RJ Industrial®
    RJ45
  • Element Cable connector
  • Specification Overmoulded
Version
  • Number of contacts 4
  • Version Top entry
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140886735
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar