Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 48 284 7758 080
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A out 8,0m
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A out 8,0m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Cableado 1:1
Longitud de cable: 8 m
Notas
Comparar
N.º de referencia: 09 48 284 7758 080
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A out 8,0m
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
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4)
    RJ45
  • Connector 2 RJ45
  • Type of cable Copper cable (round)
  • Description of the cable Wiring 1:1
Version
  • Cable length 8 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
Technical characteristics
  • Transmission characteristics Cat. 6A Classe EA fino a 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +75 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Nero
Specifications and approvals
  • Specifications IEC 61076-3-106 Variante 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 415.3 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140391208
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar