Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 50 707 0609 030
PPPower L Aida d.e.5G1,5mm² PVC 3.0m
PPPower L Aida d.e.5G1,5mm² PVC 3.0m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Cableado 1:1
Longitud de cable: 3 m
Notas
Comparar
N.º de referencia: 33 50 707 0609 030
PPPower L Aida d.e.5G1,5mm² PVC 3.0m
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
    Type de c�ble
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Han® PushPull (V14)
  • Identification Power L
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Type of cable Copper cable (round)
  • Description of the cable Cableado 1:1
Version
  • Cable length 3 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Termination method Spring clamp termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
Technical characteristics
  • Rated current ‌ 16 A
  • Rated voltage 24 V
  • Limiting temperature
    -40 ... +70 °C unmoved
    -15 ... +70 °C moved
    -5 ... +70 °C drag chain
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Minimum bending radius
    4x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
    15x Cable diameter (repeated bending with forced guidance)
  • Drag chain compatible
  • Vibration resistance 10-150 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
  • Shock resistance 30 g / 11 ms, 3 shocks / axis and direction
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7001 (gris plata)
  • RoHS conforme con exención
  • RoHS exemptions 6.c): Aleación de cobre que contenga hasta un 4 % de su peso en plomo.
  • ELV status условно совместим
  • China RoHS 50
  • REACH Annex XVII substances Не содержится
  • REACH ANNEX XIV substances Не содержится
  • REACH SVHC substances Да
  • REACH SVHC substances Свинец
  • California Proposition 65 substances
  • California Proposition 65 substances Свинец
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Огнестойкость
    EN 50290-2-22
    IEC/PAS 61076-3-126
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140502604
  • eCl@ss 27060390 Ready-made data cable (unspecified)
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
Instrucciones
Instrucciones de montaje