M8
Filters
  • Categoría
    Select a value Reset filter
    • Accessories
      19
    • Connectors
      41
    • System cabling
      35
  • Número de contactos
    Select a value Reset filter
    • 2
      1
    • 3
      41
    • 4
      35
    • 8
      2
  • Corriente nominal
    Select a value Reset filter
    • ‌ 1 A
      4
    • ‌ 1.5 A
      2
    • ‌ 2 A
      1
    • ‌ 3 A
      3
    • ‌ 4 A
      35
    • ‌ 6 A
      34
  • Voltaje nominal
    Select a value Reset filter
    • 30 V
      10
    • 32 V
      5
    • 50 V
      1
    • 60 V
      24
  • Método de terminación
    Select a value Reset filter
    • Reflow soldering termination (THR)
      7
    • Screw termination
      12
    • Wave soldering termination
      6
    • HARAX® connection technology
      11
  • Tipo
    Select a value Reset filter
    • Female
      36
    • Male
      15
133 products (of 133)
1/5
Comparar
0
Ordenar por
Filters
0