Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CON 73P8
M8 A 8pole male straight shld overmolded
M8 A 8pole male straight shld overmolded

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Recto, Sobremoldeado
Macho
Codificación A
Terminación de engaste
Poliamida (PA)
Contactos: 8
Corriente nominal: ‌1.5 A
Poliamida (PA), Cinc fundido a presión
Bloqueo a tornillo
Grado de protección: IP67 estado bloqueado
Notas
Comparar
N.º de referencia: 21 34 CON 73P8
M8 A 8pole male straight shld overmolded
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
  • Category Connectors
  • Series Circular connectors M8
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 8
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage 30 V
  • Insulation resistance >108 Ω
  • Tightening torque ‌0.4 Nm
  • Wrench size (knurled screw / knurled nut) 9
  • Limiting temperature -5 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 locked condition
  • Cable diameter 8 mm
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing)
    Polyamide (PA)
    Zinc die-cast
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140813366
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar