Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CON A0P3
M8 A 4pole female angled LED overmolded
M8 A 4pole female angled LED overmolded

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Acodado, Sobremoldeado, Con pantalla LED
Hembra
Codificación A
Terminación de engaste
Poliamida (PA)
Contactos: 3
Corriente nominal: ‌3 A
Poliamida (PA), Cinc fundido a presión
Bloqueo a tornillo
Grado de protección: IP67 estado bloqueado
Notas
Comparar
N.º de referencia: 21 34 CON A0P3
M8 A 4pole female angled LED overmolded
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series Circular connectors M8
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
    With LED display
Version
  • Termination method Crimp termination
  • Gender Female
  • Shielding Unshielded
  • Number of contacts 3
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 3 A
  • Rated voltage 60 V
  • Insulation resistance >108 Ω
  • Tightening torque ‌0.4 Nm
  • Wrench size (knurled screw / knurled nut) 9
  • Limiting temperature -5 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 locked condition
  • Cable diameter 8 mm
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing)
    Polyamide (PA)
    Zinc die-cast
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Commercial data
  • Packaging size 1
  • GTIN 5713140812888
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar