myHARTING Login
Configuradores
Products
Products
Endüstriyel konnektörler / Han
®
Yuvarlak konnektörler
Cihaz Bağlantısı
Endüstriyel Ethernet Switch'ler
Operatör arayüzleri
Elektro Mobilite için şarj ekipmanı
Aletler
Özelleştirilmiş çözümler
Kablo takımları ve kablolar
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
Yuvarlak konnektörler
Metrik yuvarlak konnektörler
...
Kablo konnektörleri ve kablo takımı
M17
21 37 CON 51P6 PE
N.º de referencia: 21 37 CON 51P6 PE
M17 male straight 6+PE
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable connector
Straight
Male
Screw termination
PA6
Black
Contacts: 7
Copper Gold plated
Rated current: 8 A
Thermoplastic polyurethane (TPU)
Degree of protection: IP67
Notas
Comparar
N.º de referencia: 21 37 CON 51P6 PE
M17 male straight 6+PE
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
Connectors
Element
Cable connector
Specification
Straight
Version
Termination method
Screw termination
Gender
Male
Shielding
Shielded
Number of contacts
7
Number of signal contacts
6
Number of special contacts
1x PE contact
Specification of special contacts
PE contact
Technical characteristics
Conductor cross-section (AWG)
AWG 18
Wire outer diameter
1.13 mm
Rated current
8 A
Rated voltage
300 V
Pollution degree
3
Limiting temperature
-20 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP67
Cable diameter
7.5 mm
Material properties
Material (insert)
PA6
Colour (insert)
Black
Material (contacts)
Copper
Surface (contacts)
Gold plated
Material (hood/housing)
Thermoplastic polyurethane (TPU)
Colour (hood/housing)
Black
Specifications and approvals
Specifications
IEC 63171-6
UL / CSA
UL 1581 VW-1
Commercial data
Packaging size
1
Country of origin
China
eCl@ss
27440115 Circular connector (set)
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar