Productos combinables
Productos combinables NUEVO
N.º de referencia: C2 13 200 0000 0253
M12 A-cod 5-pol st /st m /f PUR 14.00m
M12 A-cod 5-pol st /st m /f PUR 14.00m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Sin halógenos
Longitud de cable: 14 m
Notas
Comparar
N.º de referencia: C2 13 200 0000 0253
M12 A-cod 5-pol st /st m /f PUR 14.00m
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
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 14 m
  • Number of cores 5
  • Core structure 5x 0.34 mm²
  • Termination method 크림프 터미네이션
  • Shielding 비차폐
  • Coding A-코딩
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Limiting temperature
    -25 ... +80 °C 이동됨
    -40 ... +80 °C 움직이지 않음
  • Degree of protection acc. to IEC 60529 IP65 / IP67 체결 조건
  • Cable diameter 4.5 mm
  • Minimum bending radius
    10x 케이블 직경 (반복 굽힘)
    5x 케이블 직경 (단일 굽힘)
Material properties
  • Material (cable) PUR (폴리우레탄)
  • Colour (cable) RAL 7021 (진회색)
  • RoHS 준수
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances no
  • REACH SVHC substances No incluido
  • California Proposition 65 substances no
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Retardo de llama
  • UL / CSA UL en preparación
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140949782
  • eCl@ss 27060311 Assembled sensor actuator-line