myHARTING Login
Configuradores
Prodotti
Prodotti
Connettori Industriali / Han
®
Connettori circolari
Device connectivity
Switch Ethernet Industriali
Interfacce operatore
Apparati di ricarica per il mercato eMobility
Utensili
Soluzioni personalizzate
Cavi pre-assemblati e cavi sfusi
myHARTING
Downloads / ordine catalogo
Downloads / ordine catalogo
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Varie
Connettori per cavi e cavi pre-assemblati
21 34 CON 37P4
N.º de referencia: 21 34 CON 37P4
M12 T 4pole female straight overmolded
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Conector de cable
Recto, Sobremoldeado
Hembra
Codificación T
Terminación de engaste
Contactos: 4
Corriente nominal: 12 A
Bloqueo a tornillo
Grado de protección: IP65 / IP67
Notas
Comparar
N.º de referencia: 21 34 CON 37P4
M12 T 4pole female straight overmolded
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
Connectors
Series
Circular connectors M12
Identification
Power
Element
Cable connector
Specification
Straight
Overmoulded
Version
Termination method
Crimp termination
Gender
Female
Shielding
Shielded
Number of contacts
4
Coding
T-coding
Locking type
Screw locking
Technical characteristics
Rated current
12 A
Rated voltage
63 V
Rated impulse voltage
1.5 kV
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
0.6 Nm
Wrench size (knurled screw / knurled nut)
17
Limiting temperature
-25 ... +85 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67
Isolation group
I (600 ≤ CTI)
Specifications and approvals
Specifications
IEC 61076-2-111
Commercial data
Packaging size
1
Country of origin
China
GTIN
5713140813397
eCl@ss
27440116 Circular connector (for field assembly)
UNSPSC 24.0
39121413
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar