Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CON 34P4
M12 S 3+PE male straight overmolded
M12 S 3+PE male straight overmolded

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Recto, Sobremoldeado
Macho
Codificación S
Terminación de engaste
Contactos: 4
Corriente nominal: ‌12 A
Bloqueo a tornillo
Grado de protección: IP65 / IP67
Notas
Comparar
N.º de referencia: 21 34 CON 34P4
M12 S 3+PE male straight overmolded
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Power
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 4
  • Number of power contacts 3
  • Number of special contacts 1x PE contact
  • Specification of special contacts PE contact
  • Coding S-coding
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 12 A
  • Rated voltage 600 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Wrench size (knurled screw / knurled nut) 17
  • Limiting temperature -25 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67
  • Isolation group I (600 ≤ CTI)
Specifications and approvals
  • Specifications IEC 61076-2-111
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140813427
  • eCl@ss 27440116 Circular connector (for field assembly)
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar