Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 03 629 3411
M12 OVERMOLD A-COD M 4P Push Pull 45°
M12 OVERMOLD A-COD M 4P Push Pull 45°

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Acodado, Sobremoldeado, Acodado 45°
Macho
Codificación A
Terminación de engaste
Polímero de cristal líquido (LCP)
Contactos: 4
Corriente nominal: ‌4 A
Cinc fundido a presión, Poliuretano termoplástico (TPU)
PushPull (outer)
Grado de protección: IP65 / IP67 estado conectado
Notas
Comparar
N.º de referencia: 21 03 629 3411
M12 OVERMOLD A-COD M 4P Push Pull 45°
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
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
    45° angled
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type PushPull (outer)
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (hood/housing)
    Zinc die-cast
    Thermoplastic polyurethane (TPU)
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140821910
  • eCl@ss 27440116 Circular connector (for field assembly)
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar