Productos combinables
Productos combinables NUEVO
N.º de referencia: 97 00 000 2896
M12 K-cod 4+PE st/- f/- PUR 5.0m
M12 K-cod 4+PE st/- f/- PUR 5.0m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado en un lado
Cable de cobre (redondo)
Longitud de cable: 5 m
Notas
Comparar
N.º de referencia: 97 00 000 2896
M12 K-cod 4+PE st/- f/- PUR 5.0m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Part List
  • Part list details
    Connector 1
Identification
  • Category Patch cord
  • Series Connettori circolari M12
  • Element Cavi pre-assemblati
  • Specification Pre-assemblato su un solo lato
  • Connector 1
    M12 Codifica K
    Femmina Diritto
    Coestruso
  • Type of cable Cavo in rame (tondo)
Version
  • Cable length 5 m
  • Number of cores 5
  • Core structure 5 G 1,5 mm²
  • Termination method Collegamento a crimpare
  • Shielding Non schermato
  • Number of contacts 4
  • PE contact si
  • Coding Codifica K
  • Locking type Aggancio a vite
Technical characteristics
  • Conductor cross-section (mm²) 1,5 mm²
  • Conductor cross-section (AWG) AWG 16
  • Rated current ‌ 12 A
  • Rated voltage ‌ 630 V AC/DC
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Overvoltage category III
  • Contact resistance ≤ 0,3 mΩ
  • Tightening torque ‌0,6 Nm
  • Limiting temperature -25 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 condizioni di inserzione
Proprietà del materiale
  • Material (cable) PUR (poliuretano)
  • Colour (cable) Nero
  • RoHS Conforme
  • Stato ELV Conforme
  • China RoHS e
  • Sostanze REACH ANNEX XVII Non incluso
  • Sostanze REACH ANNEX XIV Non incluso
  • Sostanze REACH SVHC Non incluso
  • California Proposition 65 substances Si
  • California Proposition 65 substances Nichel
Specifiche ed approvazioni
  • Specifiche
    IEC 61076-2-111
    UL 1581
  • UL / CSA UL in preparazione
  • Approvazioni CE
Commercial data
  • Packaging size 1
  • Net weight 622 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27.060.311,00
  • ETIM EC001855