Productos combinables
Productos combinables NUEVO
Device side / Panel feed through
6
N.º de referencia: 21 34 787 5572 035
M12 DeviceNet P+S A-cod st/st m/f 3,5m
M12 DeviceNet P+S A-cod st/st m/f 3,5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Longitud de cable: 3.5 m
Notas
Comparar
N.º de referencia: 21 34 787 5572 035
M12 DeviceNet P+S A-cod st/st m/f 3,5m
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
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 3.5 m
  • Number of cores 4
  • Core structure
    2x AWG 22
    2x AWG 24
  • Coding A-coding
Technical characteristics
  • Limiting temperature -25 ... +80 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 245 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140815353
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604