Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 47 CON 22P4
M12 D male straight overm Cat.5 outdoor
M12 D male straight overm Cat.5 outdoor

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Recto, Sobremoldeado
Macho
codificación D
Terminación de engaste
Poliamida (PA)
Contactos: 4
Corriente nominal: ‌4 A
Poliamida (PA), Cinc fundido a presión
Bloqueo a tornillo
Grado de protección: IP67 estado conectado
Notas
Comparar
N.º de referencia: 09 47 CON 22P4
M12 D male straight overm Cat.5 outdoor
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section (AWG) AWG 22
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Overvoltage category III
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -20 ... +60 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing)
    Polyamide (PA)
    Zinc die-cast
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140886681
  • eCl@ss 27440115 Circular connector (set)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar