Matching Products
Matching Products NOVO
Strona urządzenia / Przepust panelowy
10
Part Number: 21 36 920 0405 020
M12 Cable Assembly D-cod st/- m/- 2,0m
M12 Cable Assembly D-cod st/- m/- 2,0m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em um lado
Cabo de cobre (redondo)
Comprimento do cabo: 2 m
Notes
Compare
Part Number: 21 36 920 0405 020
M12 Cable Assembly D-cod st/- m/- 2,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Strona urządzenia / Przepust panelowy
10
Detalhes do produto
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 D-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • Approvals CE
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140543997
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare