Productos combinables
Productos combinables NUEVO
Combinables
10
Tools
2
N.º de referencia: 21 01 100 9981
M12-CON-1.0-AWG22-18/0,33-0,82mm²-M
M12-CON-1.0-AWG22-18/0,33-0,82mm²-M

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto de engaste
Macho
Aleación de cobre
Chapado en oro
Sección de conductor: 0.33 ... 0.82 mm²
AWG 22 ... AWG 18
Notas
Comparar
N.º de referencia: 21 01 100 9981
M12-CON-1.0-AWG22-18/0,33-0,82mm²-M
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
10
Tools
2
Detalles del producto
Identification
  • Category Contacts
  • Series Circular connectors M12
  • Identification Power
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section (mm²) 0.33 ... 0.82 mm²
  • Conductor cross-section (AWG) AWG 22 ... AWG 18
  • Performance level 1
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 100
  • Net weight 0.002 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140229396
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
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
Portal de objetos EPLAN
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
HARTING News 2020
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar