Productos combinables
Productos combinables NUEVO
Combinables
4
N.º de referencia: 21 34 CON 75P4
M12 A4 straight female shld
M12 A4 straight female shld

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Recto, Sobremoldeado
Hembra
Codificación A
Contactos: 4
Sección de conductor: 0.34 mm²
Corriente nominal: ‌4 A
Poliamida (PA), Cinc fundido a presión
Bloqueo a tornillo
Grado de protección: IP67 estado conectado
Notas
Comparar
N.º de referencia: 21 34 CON 75P4
M12 A4 straight female shld
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
  • Category Connectors
  • Series Circular connectors M12
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
Version
  • Gender Female
  • Shielding Shielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section (mm²) 0.34 mm²
  • Conductor cross-section (AWG) AWG 22
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -30 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Zinc die-cast
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140813359
  • eCl@ss 27440115 Circular connector (set)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar