配套產品
配套產品
Device side / Panel feed through
4
零件號: 21 35 030 0416 050
M12 A-cod 4-pol an/- m/- PVC 5m
M12 A-cod 4-pol an/- m/- PVC 5m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
預裝一端
銅質電纜 (圓型)
電纜長度: 5 m
注解
比較
零件號: 21 35 030 0416 050
M12 A-cod 4-pol an/- m/- PVC 5m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Device side / Panel feed through
4
產品詳情
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Coding A-coding
Material properties
  • Material (cable) PVC
  • Colour (cable) Yellow
Commercial data
  • Packaging size 1
  • Net weight 193.12 g
  • Country of origin Mexico
  • GTIN 5713140810747
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較