Productos combinables
Productos combinables NUEVO
N.º de referencia: 97 00 000 1064
LiF9Y11Y 8x0.25mm² PUR Cable
LiF9Y11Y 8x0.25mm² PUR Cable

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Retardante de llama
8x 0,25 mm²
PUR (poliuretano)
Notas
Comparar
N.º de referencia: 97 00 000 1064
LiF9Y11Y 8x0.25mm² PUR Cable
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
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Flame retardant
Version
  • Number of cores 8
  • Core structure 8x 0.25 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Cable diameter 5.8 mm ± 0.1 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
  • Test voltage Ur.m.s. 3 kV
  • Conductor resistance @ 20 °C ≤57 Ω/km
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60332-2-2 Flame retardancy
    UL 758
    UL 1581
    UL 20549
Commercial data
  • Packaging size 1
  • Country of origin Czechia
  • eCl@ss 27061801 Data and communication cable (copper)