myHARTING Login
Configuradores
Products
Products
Endüstriyel konnektörler / Han
®
Yuvarlak konnektörler
Cihaz Bağlantısı
Endüstriyel Ethernet Switch'ler
Operatör arayüzleri
Elektro Mobilite için şarj ekipmanı
Aletler
Özelleştirilmiş çözümler
Kablo takımları ve kablolar
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Çeşitli
Kablo konnektörleri ve kablo takımı
61 06 003 0797 00
N.º de referencia: 61 06 003 0797 00
JZ-500 PUR 4G1,5mm²
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Copper cable (round)
Oil resistant
4G 1.5 mm²
PUR (polyurethane)
Notas
Comparar
N.º de referencia: 61 06 003 0797 00
JZ-500 PUR 4G1,5mm²
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Oil resistant
Version
Number of cores
4
Core structure
4G 1.5 mm²
Shielding
Unshielded
Technical characteristics
Conductor cross-section (AWG)
AWG 16
Rated voltage
500 V
Limiting temperature
-40 ... +80 °C unmoved
-15 ... +80 °C moved
Cable diameter
7.4 mm
Minimum bending radius
4x Cable diameter (singular bending)
7.5x Cable diameter (repeated bending)
Test voltage U
r.m.s.
4 kV
Insulation resistance @ 20 °C
≥ 20 MΩ x km
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
RAL 7001 (silver-grey)
Specifications and approvals
Specifications
EN 50525-1
EN 50363-3
EN 50363-10-2
Commercial data
Packaging size
1
Net weight
106 g/m
Country of origin
China
European customs tariff number
85444995
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC002587
UNSPSC 24.0
43211600
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar