Productos combinables
Productos combinables NUEVO
N.º de referencia: 61 06 003 0658 00
JZ-500 PUR 3G1,5qmm
JZ-500 PUR 3G1,5qmm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Copper cable (round)
Oil resistant
3G 1.5 mm²
PUR (polyurethane)
Notas
Comparar
N.º de referencia: 61 06 003 0658 00
JZ-500 PUR 3G1,5qmm
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Oil resistant
Version
  • Number of cores 3
  • Core structure 3G 1.5 mm²
  • Shielding Unshielded
Technical characteristics
  • Conductor cross-section (AWG) AWG 16
  • Rated voltage 500 V
  • Limiting temperature
    -40 ... +80 °C unmoved
    -15 ... +80 °C moved
  • Cable diameter 6.8 mm
  • Minimum bending radius
    4x Cable diameter (singular bending)
    7.5x Cable diameter (repeated bending)
  • Test voltage Ur.m.s. 4 kV
  • Insulation resistance @ 20 °C ≥ 20 MΩ x km
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7001 (silver-grey)
Specifications and approvals
  • Specifications
    EN 50525-1
    EN 50363-3
    EN 50363-10-2
Commercial data
  • Packaging size 100
  • Net weight 1 g
  • Net weight ‌ 87 g/m
  • Country of origin China
  • European customs tariff number 85444995
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC002587
  • UNSPSC 24.0 43211600
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar