Productos combinables
Productos combinables NUEVO
Inserts
15
N.º de referencia: 19 59 120 4053
ICC20_H_3A_BS_ST_CG_17-20.5
ICC20_H_3A_BS_ST_CG_17-20.5

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Carcasa
Con prensaestopa integrado, Recto, Han® 3 A
Tamaño: 20
Material (capota/base): Cinc fundido a presión
Niquelado
Material (junta): TPE
Grado de protección: IP67, IPX9
Notas
Comparar
N.º de referencia: 19 59 120 4053
ICC20_H_3A_BS_ST_CG_17-20.5
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
插蕊
15
Detalles del producto
Identification
  • Category Connectors
  • Series HARTING ICC
  • Type of hood/housing Backshell
  • Description of hood/housing
    With integrated cable gland
    Straight
    Han® 3 A
Version
  • Size 20
Technical characteristics
  • Tightening torque
    ‌12 Nm Cable gland
    ‌15 Nm Backshell
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 10
  • Degree of protection acc. to IEC 60529
    IP67
    IPX9
  • Clamping range 17 ... 20.5 mm
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material (seal) TPE
  • Colour (seal) Brown
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels no requirements (flammable mass < 10g)
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 154 g
  • Country of origin India
  • European customs tariff number 85389099
  • GTIN 5713140491274
  • eCl@ss 27440224 Shell for circular connectors
  • UNSPSC 24.0 39121405
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
Instrucciones
Instrucciones de montaje

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar