Productos combinables
Productos combinables NUEVO
Device side / Panel feed through
1
N.º de referencia: 33 57 111 0105 001
Hybr.cable Assy,AC,10m,FO+POW-MM-1xHAN3A
Hybr.cable Assy,AC,10m,FO+POW-MM-1xHAN3A

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on one side
Hybrid cable (copper/FO)
Multimode, AC version
Cable length: 10 m
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 33 57 111 0105 001
Hybr.cable Assy,AC,10m,FO+POW-MM-1xHAN3A
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Device side / Panel feed through
1
Detalles del producto
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    Han® 3 A Metal
    LC duplex
  • Type of cable Hybrid cable (copper/FO)
  • Description of the cable
    Multimode
    AC version
Version
  • Cable length 10 m
  • Core structure
    2x G50 / 125 µm
    3x 2.5 mm²
Technical characteristics
  • Cable diameter 12.6 mm
Material properties
  • Material (cable) PVC
  • RoHS compliant with exemption
  • RoHS exemptions
    6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140151376
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentación
Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar