Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 50 B90 0275 050
Han Q4/2 CA 7G2,5 m/-ang/-PVC,5m
Han Q4/2 CA 7G2,5 m/-ang/-PVC,5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado en un lado
Longitud de cable: 5 m
Notas
Comparar
N.º de referencia: 33 50 B90 0275 050
Han Q4/2 CA 7G2,5 m/-ang/-PVC,5m
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
Identification
  • Category System cabling
  • Series Han® Q
  • Identification 4/2
  • Element Cable assemblies
  • Specification Pre-assembled on one side
Version
  • Cable length 5 m
  • Size Han-Compact®
  • Number of contacts 6
  • PE contact Yes
  • Details
    Not be coupled or decoupled under electrical load.
    Assembly and installation must be carried out by a qualified electrician.
    Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140333369
  • eCl@ss 27060327 Assembled power cable
  • UNSPSC 24.0 43211600