Productos combinables
Productos combinables NUEVO
Combinables
2
Tools
1
Hoods/Housings
88
Frames
17
N.º de referencia: 97 00 000 3695
Han-Mod_M_EE_4_M_C.2_PIT
Han-Mod_M_EE_4_M_C.2_PIT

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Han® Domino EE Cube
Domino module
Large Tab
Push-In
Male
Contacts: 4
Rated current: ‌16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notas
Comparar
N.º de referencia: 97 00 000 3695
Han-Mod_M_EE_4_M_C.2_PIT
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
2
Tools
1
Hoods/Housings
88
Frames
17
Detalles del producto
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Domino EE Cube
  • Size of the module Domino module
  • Description of the module Large Tab
Version
  • Termination method Push-In
  • Gender Male
  • Number of contacts 4
Technical characteristics
  • Wire outer diameter ≤4.8 mm
  • Rated current ‌ 16 A
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Stripping length 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 61373 Category 2
    IEC 60352-7
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • GTIN 5713141112994
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552