Productos combinables
Productos combinables NUEVO
Tools
1
Custodie
88
Frames
17
Contact inserts
2
N.º de referencia: 97 00 000 0418
Han-Mod_M_Carrier_C.1_Long_GND
Han-Mod_M_Carrier_C.1_Long_GND

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Han® Carrier Cube
Módulo Domino
Versión larga, Pestaña pequeña
Policarbonato (PC)
RAL 7032 (gris guijarro)
Notas
Comparar
N.º de referencia: 97 00 000 0418
Han-Mod_M_Carrier_C.1_Long_GND
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Tools
1
Lengő csatlakozóházak/házak
88
Frames
17
Contact inserts
2
Detalles del producto
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Carrier Cube
  • Size of the module Domino module
  • Description of the module
    Long version
    Small tab
Version
  • Details With additional shield connection to the hinged frame
Technical characteristics
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
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
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Romania
  • European customs tariff number 85389099
  • eCl@ss 27440217 Module for industrial connectors (power/signals)